|
Product Advantages
|
- CV14 Safety & Control Module, compatible with QC-29 through QC-110 Tool Changers.
- Safety is built in. Tool Stand Interlock (TSI) protects against accidental uncoupling.
- Integrated pneumatic valve, air fittings, and lock/unlock air tubing are included for easy integration.
- Tool-ID for end-effector verification, up to 16 tools.
- M16 19-Pin connector for tool changer monitoring and pass-through power and signals.
- Easy to use LEDs communicate tool changer status.
- "Wired" module for direct connection to lock/unlock sensors on tool changer.
- Arc Prevention (Patented) to protect electrical contacts for longer life.
|
|
CV14 Master and CV10 Tool Modules
|
9120-CV14NRE-M | M | Control/Valve Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPP Fittings - Master Side |
9120-CV14NRM-M | M | Control/Valve Master Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, M5 Fittings |
9120-CV14NRN-M | M | Control/Valve Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side |
9120-CV14NRR-M | M | Control/Valve Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPT Fittings, Master Side |
9120-CV14NWE-M | M | Control/Valve Module, Discrete I/O, NPN, Straight Connectors on L/U Sensor Cables, 1/8 BSPP Fittings, Master Side |
9120-CV14NWN-M | M | Control/Valve Module, Discrete I/O, NPN, Straight Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side |
9120-CV14NWR-M | M | Control/Valve Module, Discrete I/O, NPN, Straight Connectors on L/U Sensor Cables, 1/8 BSPT Fittings, Master Side |
9120-CV14PRE-M | M | Control/Valve Module, Discrete I/O, PNP, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPP Fittings, Master Side |
9120-CV14PRM-M | M | Control/Valve Module, Discrete I/O, PNP, Right Angle Connectors on L/U Sensor Cables, M5 Fittings - Master Side |
9120-CV14PRN-M | M | Control/Valve Master Module, Discrete I/O, PNP, Right Angle Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side |
9120-CV14PRR-M | M | Control/Valve Module, Discrete I/O, PNP, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPT Fittings, Master Side |
9120-CV14PWE-M | M | Control/Valve Module, Discrete I/O, PNP, Straight Connectors on L/U Sensor Cables, 1/8 BSPP Fittings, Master Side |
9120-CV14PWN-M | M | Control/Valve Module, Discrete I/O, PNP, Straight Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side |
9120-CV14PWR-M | M | Control/Valve Module, Discrete I/O, PNP, Straight Connectors on L/U Sensor Cables, 1/8 BSPT Fittings, Master Side |
9120-CV10N-T | T | Control/Valve Module, Discrete I/O, 0-F Tool ID, NPN, Tool Side |
9120-CV10P-T | T | Control/Valve Module, Discrete I/O, 0-F Tool ID, PNP, Tool Side |
描述: |
Compact Discrete Control/Valve Module with Locked/Unlocked Sensor Cables, Tool Stand Interlock (TSI), 0-F Tool ID. |
重量: |
Master - 0.62 lbs (0.28 kg) Tool - 0.44 lbs (0.20 kg) |
材质: |
- Aluminum housings/covers
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block
|
电气规格: |
Input - 24V (+20%/-10%) / 4A Spare Pass-Through Signals - <50V / 3A Tool ID - 30V / 100mA |
工作温度范围: |
32 F - 120 F (0 C - 48.9 C) |
|
QC-29
| |
|
Flat C only, 9120-CV14xRM-M |
| No |
QC-40Q
| |
|
Flat A, 9120-CV14xW(N/E/R)-M |
| No |
QC-46
| |
|
Flat D, 9120-CV14xW(N/E/R)-M |
| No |
QC-76
| |
|
Flat B, 9120-CV14xR(N/E/R)-M |
| No |
QC-110
| |
|
Flat B, 9120-CV14xW(N/E/R)-M |
| No |
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
9630-20-CV14NRxM CV10NT.pdf |
CV14NRx Master CV10N Tool Customer Drawing
|
9630-20-CV14NWxM CV10NT.pdf |
CV14NWx Master CV10N Tool Customer Drawing
|
9630-20-CV14PRxM CV10PT.pdf |
CV14PRx Master CV10P Tool Customer Drawing
|
9630-20-CV14PWXM CV10PT.pdf |
CV14PWx Master CV10P Tool Customer Drawing
|
|
9620-20-C-CV14.pdf |
CV14PWx Control & Signal Module Manual
|
|
9120-CV10N-T
9120-CV10N-T
9120-CV10N-T
9120-CV10N-T |
Control/Valve Module, Discrete I/O, 0-F Tool ID, NPN, Tool Side
|
9120-CV14NRR-M |
Control/Valve Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPT Fittings, Master Side
|
9120-CV14PWE-M |
Control/Valve Module, Discrete I/O, PNP, Straight Connectors on L/U Sensor Cables, 1/8 BSPP Fittings, Master Side
|
9120-CV14NRE-M |
Control/Valve Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPP Fittings, Master Side
|
9120-CV14PRN-M |
Control/Valve Module, Discrete I/O, PNP, Right Angle Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side
|
9120-CV14NWN-M |
Control/Valve Module, Discrete I/O, NPN, Straight Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side
|
9120-CV14PRE-M |
Control/Valve Module, Discrete I/O, PNP, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPP Fittings, Master Side
|
9120-CV14NRM-M |
Control/Valve Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side
|
9120-CV14PWN-M |
Control/Valve Module, Discrete I/O, PNP, Straight Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side
|
9120-CV14NWR-M |
Control/Valve Module, Discrete I/O, NPN, Straight Connectors on L/U Sensor Cables, 1/8 BSPT Fittings, Master Side
|
9120-CV14NRN-M |
Control/Valve Module, Discrete I/O, NPN, Right Angle Connectors on L/U Sensor Cables, 1/8 NPT Fittings - Master Side
|
9120-CV14NWE-M |
Control/Valve Module, Discrete I/O, NPN, Straight Connectors on L/U Sensor Cables, 1/8 BSPP Fittings, Master Side
|
9120-CV14PRR-M |
Control/Valve Module, Discrete I/O, PNP, Right Angle Connectors on L/U Sensor Cables, 1/8 BSPT Fittings, Master Side
|
9120-CV14PRM-M |
Control/Valve Module, Discrete I/O, PNP, Straight Connectors on L/U Sensor Cables, 1/8 NPT Fittings, Master Side
|
9120-CV14PWR-M |
Control/Valve Module, Discrete I/O, PNP, Straight Connectors on L/U Sensor Cables, 1/8 BSPT Fittings
|
9120-CV10P-T
9120-CV10P-T |
Control/Valve Module, Discrete I/O, 0-F Tool ID, PNP, Tool Side
|
|
Part Number | Type | Description | Application | Product Image |
3405-1230003-01 | Pneumatic |
- Fitting, Straight, 1/8UniX4mm Tube
| |
|
3405-2230007-01 | Pneumatic |
- Fitting, Elbow, 1/8Uni -oring x 5/32 (4mm) Tube
| |
|
8600-440N-S32023-01 | TSI Switch |
- AB S22 Sipha Sensor/S20 Transponder Pair, 3m cable, Pigtail End
| |
|
8600-440N-S32023-01-M12-1.04 | TSI Switch |
- Sipha 440N-S32023 Sensor and Actuator with 1.04 meter long cable overmolded with Turck 5-Pin Male A-Coded M12 connector.
| |
|
9005-20-9115 | Pneumatic |
- Fitting Kit, (2) Straight Fittings (M5 Male x 4mm Tube)
| |
|
|
|
|
|